IESNA:LM-63-2002
[TEST]P951182
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-930-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19717
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2711.3 2915.7 3135.2 3355.8 3524.8 3628.4 3691.3 3726.7 3765.7 3810.9
3869.2 3948.3 4054.9 4180.8 4333.7 4591.2 4980.3 5496.4 6133.6 6930.6
7975.1 9174.2 10450.7 11611.8 12313.5 11957.2 11244 10288.4 9140.3 7772.2
6041.5 4316.6 2825.2 1642.3 722.6 223.7 0
2711.3 2926.7 3173.8 3418.6 3599.1 3708.9 3760.8 3773.6 3782 3789.5
3801.6 3827.4 3874.6 3933.9 4031.6 4235.8 4593.8 5112.9 5789.1 6595.5
7561.1 8672.9 9955.5 11342.1 12732.4 13101.7 12318.2 11310.1 10251.6 9047.4
7361.4 5548.6 3861.7 2350.9 1098.7 350.1 0
2711.3 2937.9 3212.5 3481.4 3673.4 3789.3 3830.2 3820.5 3798.5 3768.1
3734 3706.4 3694.4 3687.1 3729.6 3880.4 4207.3 4729.4 5444.6 6260.2
7147.3 8171.7 9460.3 11072.4 13151.4 14246.3 13392.4 12331.7 11362.9 10322.8
8681.2 6780.7 4898.2 3059.6 1474.8 476.5 0
2711.3 2953.6 3250.8 3537.8 3739.7 3849.2 3867.8 3821.2 3749 3665.7
3578.5 3500.5 3441 3400.4 3430.8 3608.9 4005.4 4613.1 5393.3 6249.8
7149 8121.1 9262.7 10676.1 12659.3 14190.8 13605 12431.4 11407.5 10354.8
8799.7 6950.3 5108.9 3295 1675 588.2 0
2711.3 2969.3 3289.2 3594.3 3806 3909 3905.4 3821.9 3699.6 3563.3
3423.1 3294.7 3187.5 3113.7 3132.1 3337.4 3803.5 4496.8 5341.9 6239.4
7150.8 8070.3 9065.1 10279.9 12167.2 14135.3 13817.4 12531 11452.1 10386.7
8918.2 7119.9 5319.7 3530.6 1875.3 700 0
2711.3 2978.6 3310 3628.4 3846.1 3938.1 3906.5 3779.7 3606.6 3426.5
3256.9 3110.6 2995.7 2933.4 3006.8 3329.2 3946 4807.6 5839.9 6957.9
8076.8 9176.3 10296.1 11522.8 13343.4 15212.8 15186.8 13957.8 12728 11385
9694.9 7710.3 5765.6 3837.5 2127.5 826.1 0
2711.3 2988 3330.8 3662.4 3886.1 3967.2 3907.5 3737.6 3513.6 3289.7
3090.8 2926.4 2803.9 2753.1 2881.7 3321.1 4088.5 5118.5 6338.1 7676.2
9002.7 10282.4 11527 12765.8 14519.7 16290.4 16556.3 15384.5 14003.9 12383.2
10471.5 8300.8 6211.3 4144.4 2379.6 952.2 0
2711.3 2992.7 3343.4 3680.8 3904 3977 3897.1 3699 3445.9 3205
3001.7 2838.8 2722.6 2689.3 2866.8 3389.2 4253.9 5419.4 6832.5 8400
9958.1 11464.5 12936.2 14362 16228.6 17916.4 18132.9 16967.8 15366.5 13403.8
11189.9 8810.2 6478.9 4256 2442.9 957.6 0
2711.3 2997.4 3356.1 3699.1 3921.8 3986.8 3886.7 3660.3 3378.1 3120.3
2912.9 2751.3 2641.3 2625.4 2851.9 3457.2 4419.4 5720.3 7326.9 9123.7
10913.5 12646.5 14345.4 15958 17937.6 19542.2 19709.4 18551.2 16729 14424.2
11908.3 9319.8 6746.4 4367.6 2506.3 962.9 0
2711.3 2995.3 3365.7 3708 3928.5 3987.8 3874.4 3633 3336.5 3074.4
2869.4 2710.2 2603.1 2597.9 2849.6 3492.6 4501.8 5896.9 7627.1 9548.7
11491.1 13338.8 15168.9 16979.2 19041.2 20562.3 20577.9 19231.6 17107.1 14462.5
11715.8 8989 6214.3 3949.3 2171.3 808.4 0
2711.3 2997.4 3356.1 3699.1 3921.8 3986.8 3886.7 3660.3 3378.1 3120.3
2912.9 2751.3 2641.3 2625.4 2851.9 3457.2 4419.4 5720.3 7326.9 9123.7
10913.5 12646.5 14345.4 15958 17937.6 19542.2 19709.4 18551.2 16729 14424.2
11908.3 9319.8 6746.4 4367.6 2506.3 962.9 0
2711.3 2992.7 3343.4 3680.8 3904 3977 3897.1 3699 3445.9 3205
3001.7 2838.8 2722.6 2689.3 2866.8 3389.2 4253.9 5419.4 6832.5 8400
9958.1 11464.5 12936.2 14362 16228.6 17916.4 18132.9 16967.8 15366.5 13403.8
11189.9 8810.2 6478.9 4256 2442.9 957.6 0
2711.3 2988 3330.8 3662.4 3886.1 3967.2 3907.5 3737.6 3513.6 3289.7
3090.8 2926.4 2803.9 2753.1 2881.7 3321.1 4088.5 5118.5 6338.1 7676.2
9002.7 10282.4 11527 12765.8 14519.7 16290.4 16556.3 15384.5 14003.9 12383.2
10471.5 8300.8 6211.3 4144.4 2379.6 952.2 0
2711.3 2978.6 3310 3628.4 3846.1 3938.1 3906.5 3779.7 3606.6 3426.5
3256.9 3110.6 2995.7 2933.4 3006.8 3329.2 3946 4807.6 5839.9 6957.9
8076.8 9176.3 10296.1 11522.8 13343.4 15212.8 15186.8 13957.8 12728 11385
9694.9 7710.3 5765.6 3837.5 2127.5 826.1 0
2711.3 2969.3 3289.2 3594.3 3806 3909 3905.4 3821.9 3699.6 3563.3
3423.1 3294.7 3187.5 3113.7 3132.1 3337.4 3803.5 4496.8 5341.9 6239.4
7150.8 8070.3 9065.1 10279.9 12167.2 14135.3 13817.4 12531 11452.1 10386.7
8918.2 7119.9 5319.7 3530.6 1875.3 700 0
2711.3 2953.6 3250.8 3537.8 3739.7 3849.2 3867.8 3821.2 3749 3665.7
3578.5 3500.5 3441 3400.4 3430.8 3608.9 4005.4 4613.1 5393.3 6249.8
7149 8121.1 9262.7 10676.1 12659.3 14190.8 13605 12431.4 11407.5 10354.8
8799.7 6950.3 5108.9 3295 1675 588.2 0
2711.3 2937.9 3212.5 3481.4 3673.4 3789.3 3830.2 3820.5 3798.5 3768.1
3734 3706.4 3694.4 3687.1 3729.6 3880.4 4207.3 4729.4 5444.6 6260.2
7147.3 8171.7 9460.3 11072.4 13151.4 14246.3 13392.4 12331.7 11362.9 10322.8
8681.2 6780.7 4898.2 3059.6 1474.8 476.5 0
2711.3 2926.7 3173.8 3418.6 3599.1 3708.9 3760.8 3773.6 3782 3789.5
3801.6 3827.4 3874.6 3933.9 4031.6 4235.8 4593.8 5112.9 5789.1 6595.5
7561.1 8672.9 9955.5 11342.1 12732.4 13101.7 12318.2 11310.1 10251.6 9047.4
7361.4 5548.6 3861.7 2350.9 1098.7 350.1 0
2711.3 2915.7 3135.2 3355.8 3524.8 3628.4 3691.3 3726.7 3765.7 3810.9
3869.2 3948.3 4054.9 4180.8 4333.7 4591.2 4980.3 5496.4 6133.6 6930.6
7975.1 9174.2 10450.7 11611.8 12313.5 11957.2 11244 10288.4 9140.3 7772.2
6041.5 4316.6 2825.2 1642.3 722.6 223.7 0
2711.3 2893.3 3085.8 3274.2 3421.7 3515.1 3573.2 3606.9 3641.3 3683.8
3744.6 3829.5 3940.1 4067.1 4224.9 4452.5 4778.1 5204.4 5739.8 6376.3
7139.6 7941.3 8652.1 9155.9 9281.7 8751.7 8001.6 7109.1 6135.2 5079.4
3869.1 2708 1744.7 1009.8 454.2 148.8 0
2711.3 2871 3036.4 3192.7 3318.6 3401.9 3455.1 3487.2 3516.7 3556.6
3620 3710.6 3825.3 3953.5 4116 4313.7 4575.8 4912.5 5346 5822
6303.9 6708.4 6853.6 6699.9 6249.8 5546.1 4759.3 3929.8 3130 2386.7
1696.7 1099.5 664.3 377.5 186 73.9 0
2711.3 2847.1 2987.1 3117.4 3219.1 3289.1 3332.8 3353.7 3370 3392.1
3432 3494.5 3575.3 3659.7 3755.8 3863.5 4000.2 4179 4414.4 4665.1
4897.7 5048.8 5015.5 4781.2 4345.2 3755.6 3154 2564.8 2019.4 1543.8
1120.5 759.3 489.2 300.9 160.8 66.7 0
2711.3 2823.4 2937.9 3042.1 3119.6 3176.3 3210.4 3220.2 3223.3 3227.5
3243.9 3278.3 3325.3 3365.9 3395.6 3413.3 3424.4 3445.6 3482.7 3508.2
3491.6 3389.1 3177.4 2862.6 2440.5 1965.1 1548.9 1199.8 908.8 701
544.3 419.1 314.2 224.5 135.8 59.5 0
2711.3 2799.5 2888.2 2968.8 3030.6 3071.2 3089.4 3079.8 3053.1 3020.5
2988.2 2966.7 2956.6 2944.1 2920.6 2880.3 2824.9 2767.6 2714.5 2670.6
2622.7 2541.9 2407.9 2218.9 1973.6 1680 1415.9 1162 919.6 733.6
573.9 439.1 322.5 226 135 58.8 0
2711.3 2775.6 2838.7 2895.4 2941.4 2966.2 2968.4 2939.3 2882.9 2813.4
2732.6 2655.1 2587.7 2522.1 2445.7 2347.3 2225.4 2089.9 1946.4 1833
1753.9 1694.8 1638.4 1575.2 1506.7 1395 1282.8 1124.1 930.3 766.2
603.4 459.3 330.8 227.6 134.2 58.1 0
2711.3 2752.7 2792.4 2830.8 2865 2879.7 2868.4 2818.9 2733.7 2633.7
2522.1 2420.1 2334.7 2261.2 2188.9 2103.8 2002.2 1890.2 1771.2 1677
1614.5 1573.3 1543.4 1508 1453.9 1359.9 1266.3 1133.4 973.2 827
671.5 525.4 386.8 268.8 164.4 70.3 0
2711.3 2729.8 2746.1 2766.2 2788.5 2793.2 2768.3 2698.6 2584.5 2454.1
2311.7 2185 2081.8 2000.2 1932 1860.2 1779.1 1690.4 1596 1521.1
1475.1 1451.9 1448.4 1440.9 1401.2 1324.9 1249.7 1142.6 1015.9 887.7
739.5 591.5 442.7 310 194.6 82.7 0
2711.3 2707.6 2702.4 2706.6 2714.9 2715.9 2682.6 2597.9 2467.3 2320.6
2174.9 2060.5 1977.3 1915.9 1861.8 1798.8 1723.4 1639.1 1543.9 1453.9
1386.8 1350.4 1354.1 1357.7 1346.3 1318.2 1250.5 1140.3 1015.9 897.9
786.5 669 535.3 389.1 253.3 107.2 0
2711.3 2683 2659.2 2650.7 2654.9 2660.1 2637.9 2570.3 2460 2334.8
2213.4 2107.3 2014 1932.2 1855 1774.1 1685.4 1591.3 1497.6 1414.1
1340.5 1285.7 1256.6 1239.1 1222.7 1203.5 1163.2 1091.2 999.8 898.1
782.6 666.9 535 393.5 259.1 114.4 0
2711.3 2663 2621.6 2600.6 2602 2616.8 2617.2 2577.9 2495.4 2387.2
2273.8 2165.6 2060.2 1959.6 1862.5 1765.8 1666.6 1566.3 1473.3 1393.7
1322.4 1267.8 1228.3 1197.9 1169.3 1136.7 1092.2 1032.1 957.8 869.2
760.4 649.1 520.1 386.2 251.3 111.3 0
2711.3 2643.1 2583.8 2550.5 2549.2 2573.7 2596.6 2585.4 2530.7 2439.5
2334.1 2223.8 2106.6 1986.9 1870.1 1757.4 1647.8 1541.3 1449.1 1373.3
1304.4 1250 1200.1 1156.7 1115.8 1070 1021.1 973 915.8 840.4
738.2 631.3 505.1 378.9 243.5 108.2 0
2711.3 2625.1 2552.2 2508.9 2507.5 2546 2600.4 2630.7 2609.5 2529.4
2415 2290.3 2161.7 2030.9 1903.7 1781.6 1665.1 1555.5 1460.9 1384.6
1321.9 1276.4 1237.4 1196.9 1151.1 1092.4 1029.8 970.3 906.4 826.7
725 618 494 371 234.6 106.5 0
2711.3 2607.2 2520.7 2467.3 2465.9 2518.6 2604.1 2676.1 2688.4 2619.5
2495.9 2356.7 2216.9 2075.1 1937.2 1805.6 1682.5 1569.7 1473 1395.7
1339.5 1302.6 1274.7 1237 1186.3 1114.8 1038.3 967.6 897 813.1
711.8 604.7 482.7 363.1 225.8 104.9 0
2711.3 2591.5 2492.8 2432.2 2428.2 2488.8 2596.4 2700.2 2738.8 2685.1
2560.5 2408.5 2259.8 2116.3 1978 1846.3 1721.8 1607 1508.4 1430.3
1372.2 1332.5 1306.9 1274.9 1229.7 1165.4 1092.6 1017.7 941.1 847.8
737.6 625.7 500.2 361.6 218.3 104.6 0
2711.3 2575.8 2464.9 2397.1 2390.3 2459.3 2588.7 2724.3 2789.3 2750.8
2625.1 2460.3 2302.9 2157.6 2018.9 1887.1 1761.2 1644.3 1543.7 1464.9
1404.7 1362.4 1339.2 1312.8 1273.2 1216.2 1147 1068 985.2 882.5
763.4 646.6 517.6 360.2 210.7 104.2 0
2711.3 2560 2439.6 2366.1 2355.4 2423.2 2557.4 2699 2777.6 2757.9
2649.3 2487.2 2324.8 2181.8 2048 1923.1 1802.6 1689.1 1590.1 1510.6
1445.7 1400.6 1372.7 1345.8 1306.8 1252.1 1181.4 1100.5 1013.3 907.8
786.4 666.4 534.2 354.4 194.6 92 0
2711.3 2544.3 2414.2 2335.2 2320.6 2387.2 2526.1 2673.8 2765.9 2764.8
2673.3 2514.1 2346.6 2206.1 2077.1 1959.1 1844.1 1733.8 1636.5 1556.4
1486.7 1438.9 1406.1 1379 1340.5 1288 1215.7 1133 1041.4 933.2
809.4 686.1 550.9 348.5 178.4 79.6 0
2711.3 2532.1 2394.8 2312 2292.9 2351.8 2475.7 2607.1 2689.6 2692
2613.6 2471.6 2314.2 2176.4 2055.9 1949.3 1846.5 1745.8 1653.7 1576.2
1512.1 1468.9 1437.9 1411.2 1372.8 1317.6 1241.7 1155.5 1061.7 953.1
827.5 705.2 565.3 379.3 207.2 91.7 0
2711.3 2519.8 2375.2 2288.9 2265.1 2316.4 2425.4 2540.4 2613.5 2619.2
2554 2429.1 2281.8 2146.5 2034.8 1939.5 1848.8 1757.7 1670.9 1596
1537.5 1499 1469.9 1443.2 1405 1347.1 1267.7 1177.9 1082 973
845.6 724.1 579.7 410.1 236.2 103.8 0
2711.3 2509.9 2361.6 2272.6 2247 2293 2389.8 2488 2549.2 2553
2495.1 2383.4 2249.1 2120.4 2010.7 1917.3 1829.9 1741.8 1656.5 1586
1536.9 1504.4 1477.4 1450.8 1413.4 1355.1 1275.9 1185.9 1089.7 982.1
855.2 733.1 591.6 430.3 261.1 113.9 0
2711.3 2500.1 2348 2256.4 2228.7 2269.6 2354.2 2435.6 2485 2486.7
2436.4 2337.8 2216.2 2094.3 1986.6 1895.1 1811.1 1726 1642.3 1576
1536.4 1509.8 1484.8 1458.4 1421.7 1363.1 1284 1193.8 1097.4 991.3
864.8 742 603.4 450.5 286.1 124 0
2711.3 2492.4 2338.3 2245.3 2218.2 2257.9 2337.9 2411.4 2454.1 2454.2
2408.1 2318.8 2206.6 2088 1976.9 1877.5 1785.5 1694.3 1605.9 1543.7
1510.6 1488.8 1466.5 1439.9 1403.6 1346.8 1268.3 1179.4 1085.6 981.5
860 735.3 600.5 449.2 284 121.5 0
2711.3 2484.7 2328.6 2234.2 2207.7 2246.2 2321.6 2387.2 2423.1 2421.5
2379.9 2299.8 2196.8 2081.6 1967.4 1860 1760.1 1662.5 1569.7 1511.5
1484.8 1467.8 1448.2 1421.4 1385.6 1330.5 1252.6 1165 1073.9 971.7
855.2 728.5 597.7 447.9 281.9 118.8 0
2711.3 2477.6 2321.2 2227.6 2202.1 2241.4 2315.4 2379.3 2413.2 2410.6
2369.6 2295.1 2196.8 2082.4 1965.3 1850.8 1742.9 1637.5 1540.3 1484.2
1459.7 1445.2 1428.5 1401.8 1365.4 1309.2 1232 1145.9 1055.6 954.2
840.5 713.7 577.8 431.1 268.8 112.2 0
2711.3 2470.4 2313.8 2221 2196.5 2236.6 2309.1 2371.3 2403.3 2399.7
2359.4 2290.4 2196.8 2083.4 1963.2 1841.5 1725.8 1612.4 1510.9 1457.1
1434.5 1422.7 1408.7 1382.2 1345.2 1288 1211.5 1126.7 1037.3 936.9
825.9 698.9 557.9 414.3 255.7 105.3 0
2711.3 2461.6 2306.5 2216 2194.2 2235.8 2308.6 2370 2400.2 2395
2353.4 2288.9 2198.3 2084.9 1962.2 1836.3 1715.6 1596 1491.9 1438.9
1417 1406.6 1394.1 1367.1 1329.6 1269.3 1195.4 1112.2 1020.6 920.7
810.5 686.7 534.8 399.5 242.4 98.8 0
2711.3 2470.4 2313.8 2221 2196.5 2236.6 2309.1 2371.3 2403.3 2399.7
2359.4 2290.4 2196.8 2083.4 1963.2 1841.5 1725.8 1612.4 1510.9 1457.1
1434.5 1422.7 1408.7 1382.2 1345.2 1288 1211.5 1126.7 1037.3 936.9
825.9 698.9 557.9 414.3 255.7 105.3 0
2711.3 2477.6 2321.2 2227.6 2202.1 2241.4 2315.4 2379.3 2413.2 2410.6
2369.6 2295.1 2196.8 2082.4 1965.3 1850.8 1742.9 1637.5 1540.3 1484.2
1459.7 1445.2 1428.5 1401.8 1365.4 1309.2 1232 1145.9 1055.6 954.2
840.5 713.7 577.8 431.1 268.8 112.2 0
2711.3 2484.7 2328.6 2234.2 2207.7 2246.2 2321.6 2387.2 2423.1 2421.5
2379.9 2299.8 2196.8 2081.6 1967.4 1860 1760.1 1662.5 1569.7 1511.5
1484.8 1467.8 1448.2 1421.4 1385.6 1330.5 1252.6 1165 1073.9 971.7
855.2 728.5 597.7 447.9 281.9 118.8 0
2711.3 2492.4 2338.3 2245.3 2218.2 2257.9 2337.9 2411.4 2454.1 2454.2
2408.1 2318.8 2206.6 2088 1976.9 1877.5 1785.5 1694.3 1605.9 1543.7
1510.6 1488.8 1466.5 1439.9 1403.6 1346.8 1268.3 1179.4 1085.6 981.5
860 735.3 600.5 449.2 284 121.5 0
2711.3 2500.1 2348 2256.4 2228.7 2269.6 2354.2 2435.6 2485 2486.7
2436.4 2337.8 2216.2 2094.3 1986.6 1895.1 1811.1 1726 1642.3 1576
1536.4 1509.8 1484.8 1458.4 1421.7 1363.1 1284 1193.8 1097.4 991.3
864.8 742 603.4 450.5 286.1 124 0
2711.3 2509.9 2361.6 2272.6 2247 2293 2389.8 2488 2549.2 2553
2495.1 2383.4 2249.1 2120.4 2010.7 1917.3 1829.9 1741.8 1656.5 1586
1536.9 1504.4 1477.4 1450.8 1413.4 1355.1 1275.9 1185.9 1089.7 982.1
855.2 733.1 591.6 430.3 261.1 113.9 0
2711.3 2519.8 2375.2 2288.9 2265.1 2316.4 2425.4 2540.4 2613.5 2619.2
2554 2429.1 2281.8 2146.5 2034.8 1939.5 1848.8 1757.7 1670.9 1596
1537.5 1499 1469.9 1443.2 1405 1347.1 1267.7 1177.9 1082 973
845.6 724.1 579.7 410.1 236.2 103.8 0
2711.3 2532.1 2394.8 2312 2292.9 2351.8 2475.7 2607.1 2689.6 2692
2613.6 2471.6 2314.2 2176.4 2055.9 1949.3 1846.5 1745.8 1653.7 1576.2
1512.1 1468.9 1437.9 1411.2 1372.8 1317.6 1241.7 1155.5 1061.7 953.1
827.5 705.2 565.3 379.3 207.2 91.7 0
2711.3 2544.3 2414.2 2335.2 2320.6 2387.2 2526.1 2673.8 2765.9 2764.8
2673.3 2514.1 2346.6 2206.1 2077.1 1959.1 1844.1 1733.8 1636.5 1556.4
1486.7 1438.9 1406.1 1379 1340.5 1288 1215.7 1133 1041.4 933.2
809.4 686.1 550.9 348.5 178.4 79.6 0
2711.3 2560 2439.6 2366.1 2355.4 2423.2 2557.4 2699 2777.6 2757.9
2649.3 2487.2 2324.8 2181.8 2048 1923.1 1802.6 1689.1 1590.1 1510.6
1445.7 1400.6 1372.7 1345.8 1306.8 1252.1 1181.4 1100.5 1013.3 907.8
786.4 666.4 534.2 354.4 194.6 92 0
2711.3 2575.8 2464.9 2397.1 2390.3 2459.3 2588.7 2724.3 2789.3 2750.8
2625.1 2460.3 2302.9 2157.6 2018.9 1887.1 1761.2 1644.3 1543.7 1464.9
1404.7 1362.4 1339.2 1312.8 1273.2 1216.2 1147 1068 985.2 882.5
763.4 646.6 517.6 360.2 210.7 104.2 0
2711.3 2591.5 2492.8 2432.2 2428.2 2488.8 2596.4 2700.2 2738.8 2685.1
2560.5 2408.5 2259.8 2116.3 1978 1846.3 1721.8 1607 1508.4 1430.3
1372.2 1332.5 1306.9 1274.9 1229.7 1165.4 1092.6 1017.7 941.1 847.8
737.6 625.7 500.2 361.6 218.3 104.6 0
2711.3 2607.2 2520.7 2467.3 2465.9 2518.6 2604.1 2676.1 2688.4 2619.5
2495.9 2356.7 2216.9 2075.1 1937.2 1805.6 1682.5 1569.7 1473 1395.7
1339.5 1302.6 1274.7 1237 1186.3 1114.8 1038.3 967.6 897 813.1
711.8 604.7 482.7 363.1 225.8 104.9 0
2711.3 2625.1 2552.2 2508.9 2507.5 2546 2600.4 2630.7 2609.5 2529.4
2415 2290.3 2161.7 2030.9 1903.7 1781.6 1665.1 1555.5 1460.9 1384.6
1321.9 1276.4 1237.4 1196.9 1151.1 1092.4 1029.8 970.3 906.4 826.7
725 618 494 371 234.6 106.5 0
2711.3 2643.1 2583.8 2550.5 2549.2 2573.7 2596.6 2585.4 2530.7 2439.5
2334.1 2223.8 2106.6 1986.9 1870.1 1757.4 1647.8 1541.3 1449.1 1373.3
1304.4 1250 1200.1 1156.7 1115.8 1070 1021.1 973 915.8 840.4
738.2 631.3 505.1 378.9 243.5 108.2 0
2711.3 2663 2621.6 2600.6 2602 2616.8 2617.2 2577.9 2495.4 2387.2
2273.8 2165.6 2060.2 1959.6 1862.5 1765.8 1666.6 1566.3 1473.3 1393.7
1322.4 1267.8 1228.3 1197.9 1169.3 1136.7 1092.2 1032.1 957.8 869.2
760.4 649.1 520.1 386.2 251.3 111.3 0
2711.3 2683 2659.2 2650.7 2654.9 2660.1 2637.9 2570.3 2460 2334.8
2213.4 2107.3 2014 1932.2 1855 1774.1 1685.4 1591.3 1497.6 1414.1
1340.5 1285.7 1256.6 1239.1 1222.7 1203.5 1163.2 1091.2 999.8 898.1
782.6 666.9 535 393.5 259.1 114.4 0
2711.3 2707.6 2702.4 2706.6 2714.9 2715.9 2682.6 2597.9 2467.3 2320.6
2174.9 2060.5 1977.3 1915.9 1861.8 1798.8 1723.4 1639.1 1543.9 1453.9
1386.8 1350.4 1354.1 1357.7 1346.3 1318.2 1250.5 1140.3 1015.9 897.9
786.5 669 535.3 389.1 253.3 107.2 0
2711.3 2729.8 2746.1 2766.2 2788.5 2793.2 2768.3 2698.6 2584.5 2454.1
2311.7 2185 2081.8 2000.2 1932 1860.2 1779.1 1690.4 1596 1521.1
1475.1 1451.9 1448.4 1440.9 1401.2 1324.9 1249.7 1142.6 1015.9 887.7
739.5 591.5 442.7 310 194.6 82.7 0
2711.3 2752.7 2792.4 2830.8 2865 2879.7 2868.4 2818.9 2733.7 2633.7
2522.1 2420.1 2334.7 2261.2 2188.9 2103.8 2002.2 1890.2 1771.2 1677
1614.5 1573.3 1543.4 1508 1453.9 1359.9 1266.3 1133.4 973.2 827
671.5 525.4 386.8 268.8 164.4 70.3 0
2711.3 2775.6 2838.7 2895.4 2941.4 2966.2 2968.4 2939.3 2882.9 2813.4
2732.6 2655.1 2587.7 2522.1 2445.7 2347.3 2225.4 2089.9 1946.4 1833
1753.9 1694.8 1638.4 1575.2 1506.7 1395 1282.8 1124.1 930.3 766.2
603.4 459.3 330.8 227.6 134.2 58.1 0
2711.3 2799.5 2888.2 2968.8 3030.6 3071.2 3089.4 3079.8 3053.1 3020.5
2988.2 2966.7 2956.6 2944.1 2920.6 2880.3 2824.9 2767.6 2714.5 2670.6
2622.7 2541.9 2407.9 2218.9 1973.6 1680 1415.9 1162 919.6 733.6
573.9 439.1 322.5 226 135 58.8 0
2711.3 2823.4 2937.9 3042.1 3119.6 3176.3 3210.4 3220.2 3223.3 3227.5
3243.9 3278.3 3325.3 3365.9 3395.6 3413.3 3424.4 3445.6 3482.7 3508.2
3491.6 3389.1 3177.4 2862.6 2440.5 1965.1 1548.9 1199.8 908.8 701
544.3 419.1 314.2 224.5 135.8 59.5 0
2711.3 2847.1 2987.1 3117.4 3219.1 3289.1 3332.8 3353.7 3370 3392.1
3432 3494.5 3575.3 3659.7 3755.8 3863.5 4000.2 4179 4414.4 4665.1
4897.7 5048.8 5015.5 4781.2 4345.2 3755.6 3154 2564.8 2019.4 1543.8
1120.5 759.3 489.2 300.9 160.8 66.7 0
2711.3 2871 3036.4 3192.7 3318.6 3401.9 3455.1 3487.2 3516.7 3556.6
3620 3710.6 3825.3 3953.5 4116 4313.7 4575.8 4912.5 5346 5822
6303.9 6708.4 6853.6 6699.9 6249.8 5546.1 4759.3 3929.8 3130 2386.7
1696.7 1099.5 664.3 377.5 186 73.9 0
2711.3 2893.3 3085.8 3274.2 3421.7 3515.1 3573.2 3606.9 3641.3 3683.8
3744.6 3829.5 3940.1 4067.1 4224.9 4452.5 4778.1 5204.4 5739.8 6376.3
7139.6 7941.3 8652.1 9155.9 9281.7 8751.7 8001.6 7109.1 6135.2 5079.4
3869.1 2708 1744.7 1009.8 454.2 148.8 0
2711.3 2915.7 3135.2 3355.8 3524.8 3628.4 3691.3 3726.7 3765.7 3810.9
3869.2 3948.3 4054.9 4180.8 4333.7 4591.2 4980.3 5496.4 6133.6 6930.6
7975.1 9174.2 10450.7 11611.8 12313.5 11957.2 11244 10288.4 9140.3 7772.2
6041.5 4316.6 2825.2 1642.3 722.6 223.7 0
